ERW-S G1/4-AG G3/8-IG
Part no.: 10.08.04.00079
Extension with hexagon
Thread G1 | G1/4"-M |
Thread G2 | G3/8"-F |
Length L | 14.5 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
L | 14.5 mm |
G1 | G1/4"-M |
G2 | G3/8"-F |
Part no.: 10.08.04.00079
Extension with hexagon
Thread G1 | G1/4"-M |
Thread G2 | G3/8"-F |
Length L | 14.5 (mm) |
Attribute | Value |
---|---|
L | 14.5 mm |
G1 | G1/4"-M |
G2 | G3/8"-F |