FGA 14 NBR-ESD-55 N062
Part no.: 10.01.06.04257
Bellows suction cup (round) with optimal adaptation to uneven surfaces
| Size | 14 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 4.5 mm |
| d2 | 5 mm |
| D1 | 13.7 mm |
| Dk | 10 mm |
| Dmax(S) | 14.5 mm |
| Ds | 12.5 mm |
| H | 15.5 mm |
| H2 | 3.8 mm |
| H3 | 8.5 mm |
| Z (Stroke) | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 1.5 |
| Suction force (-600mbar) | 1.2 N |
| Size | 14 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Weight | 1.1 g |
| Workpiece radius min. (convex) | 12.5 mm |
| Product family | FGA |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



