FGC 40 NBR-55 SC080
Part no.: 10.01.06.04863
Bellow suction cup (round) for logistics applications for handling a wide range of workpieces
| Size | 40 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Interface nipple family | SC080 |
| Number of folds | 4.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Z (Stroke) | 25 mm |
| D1 | 39 mm |
| Dk | 25 mm |
| Dmax(S) | 41 mm |
| Ds | 39 mm |
| d2 | 27.5 mm |
| d | 16 mm |
| H | 47 mm |
| H2 | 13 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 4.5 |
| Size | 40 |
| Suction cup material | Nitrile rubber NBR |
| Suction force (-600mbar) | 37 N |
| Product family | FGC |
| Material hardness [Shore A] | 55 Shore A |
| Nipple family | SC 080 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
