Flow Grippers for Highly Structured Surfaces SCG-HSS
- Suction rate: 270 l/min to 650 l/min
- Suction area: pin curtain with Ø 47 mm
- Lift capacity up to 250 g (horizontal and vertical)
- ESD compliant
Show category
This video shows you what our Schmalz solution for PCB production can look like. The combination of the PXT modular gripper system and the SCG-HSS flow gripper with the MATCH quick-change system enables any robot or cobot to handle printed circuit boards, assembled or unassembled, in a single operation. One robot takes over the task of several.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.