Schmalz

Matrix-Plates MPL

Modular clamping system for CNC machining centers

Go directly to the products

Low-distortion, low-vibration and damage-free clamping, especially of thin-walled and non-magnetic workpieces

High strength aluminum base body for high precision and flatness

Sophisticated accessories allow fast, comfortable and safe processing

Short set-up times and high flexibility due to compatibility with conventional clamping devices and zero point clamping systems

Patented friction pads increase lateral force absorption and enable shorter machining times or additional safety reserves

Design
  • Main body (1) with integrated vacuum distribution made of high-strength aluminum with different grid dimensions
  • Optional friction pads (2) for improved lateral force absorption
  • Sealing cord (3) for sealing workpiece and Matrix-Plate
  • Vacuum connection set (4) for connecting various vacuum generators (e.g. VAGG)
  • Vacuum gauge (5) for monitoring the vacuum close to the workpiece
Technical Data
  • Basis of the modular system for metal and plastics processing
  • Low-distortion clamping of flat workpieces
  • Adaptable to all common machine tables
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Length L
Width B
Industry sector

1 - 5 from 5 results

MPL 400x300x28 25x25 3x3 RI

Part no.: 10.01.27.01751

Matrix-Plate for metalworking

Length L400 (mm)
Width B300 (mm)
Grid25x25
Slot3 x 3 mm mm
withFriction pads
MPL 300x200x28 12,5x12,5 3x3

Part no.: 10.01.27.01754

Matrix-Plate for metalworking

Length L300 (mm)
Width B200 (mm)
Grid12,5x12,5
Slot3 x 3 mm mm
MPL 600x400x28 25x25 3x3 RI

Part no.: 10.01.27.01749

Matrix-Plate for metalworking

Length L600 (mm)
Width B400 (mm)
Grid25x25
Slot3 x 3 mm mm
withFriction pads
MPL 400x300x28 12,5x12,5 3x3

Part no.: 10.01.27.01752

Matrix-Plate for metalworking

Length L400 (mm)
Width B300 (mm)
Grid12,5x12,5
Slot3 x 3 mm mm
MPL 600x400x28 25/12,5 3x3

Part no.: 10.01.27.01750

Matrix-Plate for metalworking

Length L600 (mm)
Width B400 (mm)
Grid25/12,5
Slot3 x 3 mm mm

pages.category.relatedProductsAndCategories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart