Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Code | Type |
---|---|
ISST | Innospann Steel-Plate |
Code | Type |
---|---|
MS | Sealing magnet |
TVR | Touch ball valve |
Code | LxBxH in mm |
---|---|
variabel | Variable |
Code | Valve spacing in mm |
---|---|
75...150 | 75 and 150 |
The Steel-Plate ISST is delivered assembled. The product consists of:
The matching suction cups and suction cup holders can be found at Innospann Clamping Equipment ISCUP / ISMB / ISQB.
The magnetic plugs are not included in the scope of delivery and must be purchased separately.
Type | Dimensions LxW [mm] | Valve spacing [mm] | Part no. |
---|---|---|---|
ISST-MS for Mono-Base | Variable | Approx. 75 | On request |
ISST-TVR for Mono-Base | Variable | Approx. 75 | On request |
ISST-MS for Quad-Base | Variable | Approx. 150 | On request |
ISST-TVR for Quad-Base | Variable | Approx. 150 | On request |