- Wide range of spare and wear parts
- Vacuum generator, filter, suction plates
Vacuum Lifting Devices VacuMaster Window 200/300
Vertical handling of windows, glass sheets and glass components
Vacuum lifting device with special suction plates for maximum holding forces on glass surfaces
Increased productivity due to fast and ergonomic transfer of glass workpieces
Responsive rotating of the workpiece using the operator handle
Narrow basic body for a good view of the workpiece to be handled
Does a handling system from Schmalz pay off? Find out in just a few clicks!
Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Design

- Narrow basic body (1) for vertical handling
- Electrical vacuum pump (2) for short evacuation times
- Ergonomic operator handle (3) for vertical rotation of workpieces
- Manual rotation unit (4) up to 90° left or right, with optional electric drive
- System of beams (5) with UV and ozone resistant suction plates (6)
Technical Data
VacuMaster Window Basic
| Type | Rotation mechanism | Max. lift capacity [kg] | Number of suction plates | ∅ suction plates [mm] |
|---|---|---|---|---|
| Window Basic 200 | Manual, left/right | 200 | 2 | 305 |
| Window Basic 300 | Manual, left/right | 300 | 4 | 305 |
| Type | Length L [mm] | Width B [mm] | Overall height H [mm] | Total depth L1 [mm] | Weight [kg] |
|---|---|---|---|---|---|
| Window Basic 200 | 630 - 930 | 305 | 940 | 390 | 39 |
| Window Basic 300 | 620 - 910 | 640 | 1,100 | 400 | 55 |
VacuMaster Window Comfort
| Type | Rotation mechanism | Max. lift capacity [kg] | Number of suction plates | ∅ suction plates [mm] |
|---|---|---|---|---|
| Window Comfort 200 | Manual, left/right | 200 | 2 | 305 |
| Window Comfort 200 EL | Electric, right | 200 | 2 | 305 |
| Window Comfort 300 | Manual, left/right | 300 | 4 | 305 |
| Window Comfort 300 EL | Electric, right | 300 | 4 | 305 |
| Type | Length L [mm] | Width B [mm] | Overall height H [mm] | Total depth L1 [mm] | Weight [kg] |
|---|---|---|---|---|---|
| Window Comfort 200 | 630 - 930 | 300 | 940 | 550 | 55 |
| Window Comfort 200 EL | 630 - 930 | 630 | 940 | 570 | 71 |
| Window Comfort 300 | 620 - 910 | 300 | 1.100 | 630 | 59 |
| Window Comfort 300 EL | 620 - 910 | 630 | 1.100 | 650 | 76 |
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Awarded the seal of approval by Aktion Gesunder Rücken e. V.
Schmalz vacuum lifters and crane systems support the back and musculoskeletal system when lifting light and heavy loads. They reduce strain and help to make the work environment ergonomic. This is confirmed by the independent association Aktion Gesunder Rücken e. V. (AGR) with its seal of approval.









