Schmalz

Needle Grippers SNG-M

Needle stroke 3 mm

Go directly to the products

Minimal design allows installation in the tightest of spaces

Minimized actuation effort thanks to spring reset

Synchronized extension of the needles guarantees safe handling of the workpieces

Perfect adaptation to further mounting elements thanks to optional adapter flange plate

Design
  • Robust aluminum housing
  • Four needles (2)
  • Activated by compressed air, needles retracted by springs on the right (1) or optional above (3)
  • Optional connection of the needle gripper via mounting plate
  • Plunge angle 30°
Technical Data
  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Number of needles
Needle diameter
Industry sector
Product family

1 - 1 from 1 results

SNG-M 4 0.8

Part no.: 10.01.29.00001

Needle gripper "SNG-M", particularly compact version

Number of needles4
Needle diameter0.8 (mm)
Needle stroke Z(NA)3 (mm)
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart