| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Functionality of the ejector | digital vacuum switch |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |
IO-Link functionality allows direct connection and parameterization via various bus systems
Clear user display with user-friendly keys
Integrated air saving function (RD version) reduces energy costs to a minimum
Minimum space requirement thanks to disc design
Weight-optimized housing ideal for high accelerations
Design
Design

- Main body made of high strength plastic
- User display (9) with seven segments, operating keyboard and luminous display that indicates system status
- Electrical connection (1) via standard M12 plug, optional with potential separation of sensor and actor power supply
- Integrated pneumatic valves for NO, NC or pulse switch functions (2) and (8)
- Power blow off piston for type SMPi (4) provides extremely high blow off capacity for reduced cycle times
Technical Data
Technical Data
- Suction capacity up to 185 l/min
- Max. vacuum: 85 %
Performance Data
Performance Data
MetricImperial
| 2 | 3 | 4 | 5 | 6 | |
|---|---|---|---|---|---|
| SCPi / SMPi | 350.00 | 610.00 | 800.00 | 890.00 | 850.00 |
| 0 | 100 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | |
|---|---|---|---|---|---|---|---|---|---|
| SCPi/SMPi 15 | 0.03 | 0.07 | 0.16 | 0.27 | 0.42 | 0.63 | 0.91 | 1.37 | 2.60 |
| SCPi/SMPi 20 | 0.02 | 0.04 | 0.08 | 0.14 | 0.22 | 0.31 | 0.44 | 0.66 | 1.54 |
| SCPi/SMPi 25 | 0.01 | 0.02 | 0.05 | 0.09 | 0.14 | 0.20 | 0.28 | 0.42 | 0.86 |
| 0 | 100 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | |
|---|---|---|---|---|---|---|---|---|---|
| SCPi 15 | 75.00 | 65.40 | 55.20 | 46.30 | 38.30 | 31.20 | 23.90 | 13.50 | 3.40 |
| SCPi 20 | 139.00 | 123.10 | 106.80 | 92.50 | 79.30 | 65.20 | 51.90 | 32.10 | 8.50 |
| SCPi 25 | 195.00 | 176.80 | 153.60 | 133.60 | 112.00 | 89.30 | 67.40 | 39.70 | 11.70 |
| 0 | 100 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | |
|---|---|---|---|---|---|---|---|---|---|
| SMPi 15 | 75.00 | 65.40 | 55.20 | 46.30 | 38.30 | 31.20 | 23.90 | 13.50 | 3.40 |
| SMPi 20 | 135.00 | 119.50 | 103.70 | 89.80 | 77.00 | 63.30 | 50.40 | 31.10 | 8.20 |
| SMPi 25 | 185.00 | 167.80 | 145.80 | 126.70 | 106.20 | 84.70 | 64.00 | 37.60 | 11.10 |
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
Software
Software
The matching software for this product is available in this section.
| Software | Language |
|---|---|
| English |
1 - 10 from 36 results
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally closed |
| Functionality of the ejector | digital vacuum switch |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |

SMPi 15 IMP VD M12-5
Part no.: 10.02.02.03338
Compact ejector "MEGA PUMP" with power blow-off function
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Impulse valve |
| Functionality of the ejector | digital vacuum switch |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Functionality of the ejector | Digital air-saving function |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally closed |
| Functionality of the ejector | Digital air-saving function |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |

SMPi 15 IMP RD M12-5
Part no.: 10.02.02.03341
Compact ejector "MEGA PUMP" with power blow-off function
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Impulse valve |
| Functionality of the ejector | Digital air-saving function |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Functionality of the ejector | digital vacuum switch |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally closed |
| Functionality of the ejector | digital vacuum switch |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Impulse valve |
| Functionality of the ejector | digital vacuum switch |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |
| Nozzle diameter | 1.5 (mm) |
| Suction rate (max.) | 75 (l/min) |
| Air consumption suction | 115 (l/min) |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Max. vacuum | -850 (mbar) |
| Control valve | Normally open |
| Functionality of the ejector | Digital air-saving function |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 |









