Schmalz

Compact Ejectors SCPSc / SCPSi

Suction rate from 16 l/min to 72 l/min

Go directly to the products

Eco nozzle technology allows high suction rate with minimized compressed air consumption

Integrated air saving function reduces compressed air consumption by up to 80 %

IO-Link simplifies commissioning and access to device and process data

Vacuum parameters on bright display or LED bar display very easy to read

Good things made even better.

The SCPS ejectors are now also available with a 7-segment display!
The new SCPSc series makes operation even easier:
All system statuses and setting values can be read at a glance and the product is even easier to configure.

Design
  • Basic module made of high strength plastic and open silencer (6)
  • Display screen or LED bar display (1) with operating keyboard (2) for easy setting of system parameters
  • Electrical connection (3) via M12 plug, with metal thread
  • Integrated pneumatic valves for switching functions NO or NC
  • Optionally with additional power blow off module (8)
Technical Data
  • Suction rate up to 71 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Performance Data
Metric
Imperial
050100150200250300400500600700800
SCPS/SCPSc/SCPSi 070.010.150.310.480.670.911.191.852.724.006.0710.50
SCPS/SCPSc/SCPSi 2-070.000.000.000.080.150.350.400.851.752.704.207.20
050100150200250300350400450500550600650700750800
SCPS/SCPSc/SCPSi 0715.6913.5612.2811.2210.379.368.217.386.224.834.053.002.111.691.160.630.25
SCPS/SCPSc/SCPSi 2-0737.2032.3028.1024.0019.9016.5012.5010.007.505.403.903.102.001.601.000.630.30
23456
SCPS/SCPSc/SCPSi 07477.81700.18867.18855.86838.29
SCPS/SCPSc/SCPSi 2-07334.00564.57789.19892.20885.26
0100200300400500600700800
SCPS/SCPSc/SCPSi 100.000.150.300.500.801.201.752.805.50
SCPS/SCPSc/SCPSi 2-090.000.000.000.200.450.851.452.505.00
0100200300400500600700800
SCPS/SCPSc/SCPSi 150.000.070.150.250.400.600.901.302.30
SCPS/SCPSc/SCPSi 2-140.000.000.000.100.200.350.651.202.30
23456
SCPS/SCPSc/SCPSi 10475.00700.00850.00850.00810.00
SCPS/SCPSc/SCPSi 2-09430.00650.00820.00875.00860.00
23456
SCPS/SCPSc/SCPSi 15450.00660.00870.00880.00865.00
SCPS/SCPSc/SCPSi 2-14390.00590.00800.00890.00880.00
0100200300400500600700800
SCPS/SCPSc/SCPSi 1565.5057.1047.4039.3032.0025.3017.008.801.50
SCPS/SCPSc/SCPSi 2-1471.8061.4052.5042.2031.9023.5015.308.501.20
0100200300400500600700800
SCPS/SCPSc/SCPSi 1036.1029.5025.9020.8016.9013.008.103.400.50
SCPS/SCPSc/SCPSi 2-0949.6042.1034.4024.7017.0011.607.203.300.50
01,415.842,831.684,247.535,663.377,079.218,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SCPS/SCPSc/SCPSi 070.284.258.7813.5918.9725.7733.7052.3977.02113.27171.88297.33
SCPS/SCPSc/SCPSi 2-070.000.000.002.274.259.9111.3324.0749.5576.46118.93203.88
01.773.535.37.068.8310.5912.3614.1215.8917.6519.4221.1822.9524.7126.4828.24
SCPS/SCPSc/SCPSi 070.550.480.430.400.370.330.290.260.220.170.140.110.070.060.040.020.01
SCPS/SCPSc/SCPSi 2-071.311.140.990.850.700.580.440.350.260.190.140.110.070.060.040.020.01
00000
SCPS/SCPSc/SCPSi 070.010.020.030.030.02
SCPS/SCPSc/SCPSi 2-070.010.020.020.030.03
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SCPS/SCPSc/SCPSi 100.004.258.5014.1622.6533.9849.5579.29155.74
SCPS/SCPSc/SCPSi 2-090.000.000.005.6612.7424.0741.0670.79141.58
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SCPS/SCPSc/SCPSi 150.001.984.257.0811.3316.9925.4936.8165.13
SCPS/SCPSc/SCPSi 2-140.000.000.002.835.669.9118.4133.9865.13
00000
SCPS/SCPSc/SCPSi 100.010.020.030.030.02
SCPS/SCPSc/SCPSi 2-090.010.020.020.030.03
00000
SCPS/SCPSc/SCPSi 150.010.020.030.030.03
SCPS/SCPSc/SCPSi 2-140.010.020.020.030.03
03.537.0610.5914.1217.6521.1824.7128.24
SCPS/SCPSc/SCPSi 152.312.021.671.391.130.890.600.310.05
SCPS/SCPSc/SCPSi 2-142.532.171.851.491.130.830.540.300.04
03.537.0610.5914.1217.6521.1824.7128.24
SCPS/SCPSc/SCPSi 101.271.040.910.730.600.460.290.120.02
SCPS/SCPSc/SCPSi 2-091.751.491.210.870.600.410.250.120.02
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English

Filter results

Nozzle size
Degree of evacuation
Control valve
Shape compact ejectors
Shape
Suction rate (max.)
Product family
Industry sector

1 - 10 from 66 results

SCPSc 07 G02 NC M12-5 PNP

Part no.: 10.02.02.07501

Compact ejector with air-saving control and display in slim design

Nozzle size07
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally closed
FunctionalityDigital air-saving function
Construction vacuum switchPNP switching
SCPS 07 G02 NC M12-5 PNP

Part no.: 10.02.02.04112

Compact ejector with integrated air saving control in narrow design

Nozzle size07
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally closed
FunctionalityDigital air-saving function
Construction vacuum switchPNP switching
SCPSi 07 G02 NC M12-5

Part no.: 10.02.02.04121

Compact ejector with integrated air- saving control in slim design and IO-Link functionality

Nozzle size07
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally closed
FunctionalityDigital air-saving function
SCPS 07 M G02 NC M12-5 PNP

Part no.: 10.02.02.06750

Compact ejector with integrated air saving control in narrow design

Nozzle size07
Shape compact ejectorsPower blow-off
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally closed
FunctionalityDigital air-saving function
Construction vacuum switchPNP switching
SCPS 07 M G02 NC M12-5 NPN

Part no.: 10.02.02.06763

Compact ejector with integrated air saving control in narrow design

Nozzle size07
Shape compact ejectorsPower blow-off
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally closed
FunctionalityDigital air-saving function
Construction vacuum switchNPN switching
SCPSi 07 M G02 NC M12-5

Part no.: 10.02.02.06753

Compact ejector with integrated air- saving control in slim design and IO-Link functionality

Nozzle size07
Shape compact ejectorsPower blow-off
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally closed
FunctionalityDigital air-saving function
SCPSc 07 G02 NO M12-5 PNP

Part no.: 10.02.02.07505

Compact ejector with air-saving control and display in slim design

Nozzle size07
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally open
FunctionalityDigital air-saving function
Construction vacuum switchPNP switching
SCPS 07 G02 NO M12-5 PNP

Part no.: 10.02.02.04111

Compact ejector with integrated air saving control in narrow design

Nozzle size07
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally open
FunctionalityDigital air-saving function
Construction vacuum switchPNP switching
SCPSi 07 G02 NO M12-5

Part no.: 10.02.02.04120

Compact ejector with integrated air- saving control in slim design and IO-Link functionality

Nozzle size07
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally open
FunctionalityDigital air-saving function
SCPS 07 M G02 NO M12-5 PNP

Part no.: 10.02.02.06756

Compact ejector with integrated air saving control in narrow design

Nozzle size07
Shape compact ejectorsPower blow-off
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 (mbar)
Control valveNormally open
FunctionalityDigital air-saving function
Construction vacuum switchPNP switching

pages.category.relatedProductsAndCategories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart