Schmalz

Compact Ejectors SCPSb

Suction rate from 16 l/min to 67 l/min

Go directly to the products

Eco nozzle technology allows high suction rate with minimized compressed air consumption

Compact, extremely robust unit for mounting directly on the handling system

Push-in connections save additional screw connections

Also suitable for control cabinet installation thanks to DIN rail mounting option

Design
  • Basic module made of high strength plastic
  • Pneumatic valves (1) for suction function NO / NC and blow off
  • Pneumatic connections (2) via push-in quick connect couplings
  • Screw (3) to adjust blow off for lightweight pieces
  • Open silencer (4) reduces the service effort
  • Can optionally be mounted using DIN rails (5)
Technical Data
  • Suction rate up to 71 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Performance Data
Metric
Imperial
23456
SCPSb 07480.00700.00860.00850.00830.00
SCPSb 2-07345.00560.00790.00890.00880.00
0100200300400500600700800
SCPSb 070.150.300.651.101.752.754.006.1510.50
SCPSb 2-070.000.150.400.651.001.502.804.207.00
0100200300400500600700800
SCPSb 0716.0012.3010.508.006.003.801.901.000.30
SCPSb 2-0737.2028.1019.9012.507.503.902.001.000.30
23456
SCPSb 10470.00700.00850.00830.00815.00
SCPSb 2-09420.00640.00820.00875.00850.00
23456
SCPSb 15450.00660.00860.00865.00850.00
SCPSb 2-14385.00590.00800.00890.00870.00
0100200300400500600700800
SCPSb 100.050.150.300.500.801.201.752.805.50
SCPSb 2-090.000.000.000.200.450.851.452.505.00
0100200300400500600700800
SCPSb 150.050.070.150.250.400.600.901.302.30
SCPSb 2-140.000.000.050.100.200.350.651.202.30
0100200300400500600700800
SCPSb 1565.5057.1047.4039.3032.0025.3017.008.801.50
SCPSb 2-1471.8061.4052.5042.2031.9023.5015.308.501.20
0100200300400500600700800
SCPSb 1036.1029.5025.7020.8016.9013.008.103.400.50
SCPSb 2-0949.6042.1034.4024.7017.0011.407.203.300.50
00000
SCPSb 070.010.020.030.030.02
SCPSb 2-070.010.020.020.030.03
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SCPSb 074.258.5018.4131.1549.5577.87113.27174.15297.33
SCPSb 2-070.004.2511.3318.4128.3242.4879.29118.93198.22
03.537.0610.5914.1217.6521.1824.7128.24
SCPSb 070.560.430.370.280.210.130.070.040.01
SCPSb 2-071.310.990.700.440.260.140.070.040.01
00000
SCPSb 100.000.000.000.000.00
SCPSb 2-090.000.000.000.000.00
00000
SCPSb 150.000.000.000.000.00
SCPSb 2-140.000.000.000.000.00
000000000
SCPSb 100.000.000.000.000.000.000.000.000.00
SCPSb 2-090.000.000.000.000.000.000.000.000.00
000000000
SCPSb 150.000.000.000.000.000.000.000.000.00
SCPSb 2-140.000.000.000.000.000.000.000.000.00
000000000
SCPSb 150.000.000.000.000.000.000.000.000.00
SCPSb 2-140.000.000.000.000.000.000.000.000.00
000000000
SCPSb 100.000.000.000.000.000.000.000.000.00
SCPSb 2-090.000.000.000.000.000.000.000.000.00
Industries
  • Battery
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Nozzle size
Control valve
Degree of evacuation
Suction rate (max.)
Shape
Product family
Industry sector

1 - 10 from 26 results

SCPSb 07 S04 NO

Part no.: 10.02.02.04129

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size07
ConnectionHose D6(1)-D6(2)
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally open
SCPSb 07 S04 NO VD

Part no.: 10.02.02.04824

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size07
ConnectionHose D6(1)-D6(2)
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally open
Operation modedigital vacuum switch
SCPSb 07 S04 NC

Part no.: 10.02.02.04130

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size07
ConnectionHose D6(1)-D6(2)
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally closed
SCPSb 07 S04 NC VD

Part no.: 10.02.02.04823

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size07
ConnectionHose D6(1)-D6(2)
Suction rate (max.)16 (l/min)
Air consumption suction22 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally closed
Operation modedigital vacuum switch
SCPSb 10 S04 NO

Part no.: 10.02.02.04131

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size10
ConnectionHose D6(1)-D6(2)
Suction rate (max.)36 (l/min)
Air consumption suction46 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally open
SCPSb 10 S04 NO VD

Part no.: 10.02.02.04828

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size10
ConnectionHose D6(1)-D6(2)
Suction rate (max.)36 (l/min)
Air consumption suction46 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally open
Operation modedigital vacuum switch
SCPSb 10 S04 NC

Part no.: 10.02.02.04132

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size10
ConnectionHose D6(1)-D6(2)
Suction rate (max.)36 (l/min)
Air consumption suction46 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally closed
SCPSb 10 S04 NC VD

Part no.: 10.02.02.04827

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size10
ConnectionHose D6(1)-D6(2)
Suction rate (max.)36 (l/min)
Air consumption suction46 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally closed
Operation modedigital vacuum switch
SCPSb 15 S02 NO

Part no.: 10.02.02.04133

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size15
ConnectionHose D6(1)-D8(2)
Suction rate (max.)65.5 (l/min)
Air consumption suction98.5 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally open
SCPSb 15 S02 NO VD

Part no.: 10.02.02.04832

Compact ejector with integrated valve functionality in slim design

Industries: Universal | Battery

Nozzle size15
ConnectionHose D6(1)-D8(2)
Suction rate (max.)65.5 (l/min)
Air consumption suction98.5 (l/min)
Max. vacuum-850 (mbar)
Control valveNormally open
Operation modedigital vacuum switch

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart