Schmalz

Compact Ejectors X-Pump SXPi / SXMPi With IO-Link Class A

Suction rate from 185 l/min to 220 l/min

Go directly to the products

Communication of process and status data via IO-Link

Integrated air saving function reduces energy consumption to a minimum

Condition monitoring for process and plant monitoring reduces downtime and errors

Voltage regulator ensures a constant voltage

Pressure monitoring optionally provides additional information about the operating status

Design
  • User display (1) with large scale operating and display elements
  • Control electronics (2) with diverse monitoring functions
  • Electrical connection (3) via standard M12 plug
  • Removable silencer (4)
  • Main body (5) made of extremely robust plastic, compact ejector SXMPi is additionally equipped with the power blow off module (6)
  • Horizontal connection plate with vacuum and compressed air connection (7); optional with quick change adapter
Technical Data
  • Suction rate up to 220 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Performance Data
Metric
Imperial
234567
SXPi/SXMPi550.00780.00900.00880.00860.00835.00
50100200300400500600700800
SXPi/SXMPi 250.020.030.060.100.150.180.260.460.87
SXPi/SXMPi 300.010.020.050.080.110.150.220.370.69
050100200300400500600700800
SXPi/SXMPi 25185.00170.00158.00135.00114.0095.0076.0056.0033.0010.00
SXPi/SXMPi 30220.00199.00184.00160.00138.00115.0091.0063.0039.0015.00
000000
SXPi/SXMPi0.020.020.030.030.030.02
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SXPi/SXMPi 250.570.851.702.834.255.107.3613.0324.64
SXPi/SXMPi 300.280.571.422.273.114.256.2310.4819.54
01.773.537.0610.5914.1217.6521.1824.7128.24
SXPi/SXMPi 256.536.005.584.774.023.352.681.981.160.35
SXPi/SXMPi 307.777.026.505.654.874.063.212.221.380.53
Industries
  • Automotive
  • Glass
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English
0

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Control valve
Product family
Industry sector

1 - 10 from 58 results

SXPi 25 IMP H M12-8

Part no.: 10.02.02.03792

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveImpulse valve
Pneumatic connectionHorizontal
Electrical connectionMale connect M12, 8 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65
SXPi 25 IMP H 2xM12-5

Part no.: 10.02.02.03794

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveImpulse valve
Pneumatic connectionHorizontal
Electrical connection2xConnect M12, 5+5 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65
SXPi 25 IMP Q M12-8

Part no.: 10.02.02.03793

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveImpulse valve
Electrical connectionMale connect M12, 8 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65
SXPi 25 IMP Q 2xM12-5

Part no.: 10.02.02.03795

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveImpulse valve
Electrical connection2xConnect M12, 5+5 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65
SXPi 25 NC H M12-8

Part no.: 10.02.02.03784

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveNormally closed
Pneumatic connectionHorizontal
Electrical connectionMale connect M12, 8 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65
SXPi 25 NC H 2xM12-5

Part no.: 10.02.02.03786

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveNormally closed
Pneumatic connectionHorizontal
Electrical connection2xConnect M12, 5+5 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65
SXPi 25 NC Q M12-8

Part no.: 10.02.02.03785

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveNormally closed
Electrical connectionMale connect M12, 8 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65
SXPi 25 NC Q 2xM12-5

Part no.: 10.02.02.03787

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveNormally closed
Electrical connection2xConnect M12, 5+5 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65
SXPi 25 NO H M12-8

Part no.: 10.02.02.03776

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveNormally open
Pneumatic connectionHorizontal
Electrical connectionMale connect M12, 8 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65
SXPi 25 NO H 2xM12-5

Part no.: 10.02.02.03778

Compact ejector with Condition Monitoring and air-saving function

Industries: Automotive | Universal | Glass

Nozzle diameter2.5 (mm)
Control valveNormally open
Pneumatic connectionHorizontal
Electrical connection2xConnect M12, 5+5 pol
CommunicationIO-Link (Class A)
Suction rate (max.)185 (l/min)
Air consumption suction290 (l/min)
Pressure range (operating pressure) [bar]3.0 ... 6.0 bar
Max. vacuum850 (mbar)
Sound pressure level free67 (dB(A))
Protection type IPIP 65

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart