Schmalz

Inline Ejectors VR

Suction rate from 7 l/min to 24 l/min

Go directly to the products

Inline ejector enables direct installation in the hose line

Compact, lightweight aluminum main body ideal for confined spaces and high dynamics

Design
  • Main body made of anodized aluminum
  • Nozzle system made of brass
  • Vacuum generator with single-stage nozzle
  • Compressed air connection (1)
  • Exhaust air (2)
Technical Data
  • Suction rate up to 21 l/min
  • Max. vacuum: 90 %
  • Body made of aluminum
Performance Data
Metric
Imperial
2.533.544.555.56
VR480.00630.00780.00840.00870.00860.00850.00835.00
50100200300400500600700800
VR 050.370.731.532.553.835.557.8412.6127.25
VR 070.210.410.841.412.173.174.777.7915.65
VR 090.100.220.490.811.251.832.754.458.62
050100200300400500600700800
VR 058.007.006.506.005.705.004.002.000.300.10
VR 0714.0013.0012.5011.009.507.405.003.000.450.20
VR 0924.0023.0021.0019.0016.0012.008.005.001.100.24
00000000
VR0.010.020.020.020.030.030.030.02
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
VR 0510.4820.6743.3272.21108.45157.16222.00357.08771.63
VR 075.9511.6123.7939.9361.4589.76135.07220.59443.16
VR 092.836.2313.8822.9435.4051.8277.87126.01244.09
01.773.537.0610.5914.1217.6521.1824.7128.24
VR 050.280.250.230.210.200.180.140.070.010.00
VR 070.490.460.440.390.340.260.180.110.020.01
VR 090.850.810.740.670.560.420.280.180.040.01
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Product family
Industry sector

1 - 3 from 3 results

VR 07

Part no.: 10.02.01.00001

Inline ejector for vacuum generation directly at the suction cup

Nozzle diameter0.7 (mm)
Suction rate (max.)14 (l/min)
Air consumption suction21 (l/min)
VR 05

Part no.: 10.02.01.00075

Inline ejector for vacuum generation directly at the suction cup

Nozzle diameter0.5 (mm)
Degree of evacuation87 (%)
Suction rate (max.)7 (l/min)
Air consumption suction12 (l/min)
Optimal operating pressure5 (bar)
VR 09

Part no.: 10.02.01.00077

Inline ejector for vacuum generation directly at the suction cup

Nozzle diameter0.9 (mm)
Degree of evacuation89 (%)
Suction rate (max.)21 (l/min)
Air consumption suction36 (l/min)
Optimal operating pressure5 (bar)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart