Schmalz

  • EFFICIENT

Vacuum Generators ECBPMi

Suction rate up to 1.6 l/min

Go directly to the products

Extremely compact electric vacuum generator for handling workpieces with a single suction cup

Universal adaptation to lightweight robots or cobots using a flange adapter plate

Simple and fast commissioning thanks to central electrical interface (Plug & Work)

Electrical connection through external cabling or internal pins saves tubing on the robot

Design
  • Modular adapter flange (1) including cable strain relief
  • Disruption-free design adapted to the size of the robot flange
  • Available robot integration sets (incl. all necessary parts) for plug & work integration with common lightweight robot types
  • Intuitive operation via user interface with capacitive keys (2) and rotating status display
  • Integrated NFC interface for commissioning and parameterization via smartphone, integrated IO-Link and RS485 interface for direct robot communication
  • Electrical connection cable (3)
Technical Data
  • Suction rate up to 1.6 l/min
  • Max. Vacuum: 60%
  • Integrated IO-Link and RS485 interface
Industries
  • Electronics
  • Logistics
  • Metal
  • Packaging
  • Plastics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English

Filter results

Labeling
Industry sector
Product family

1 - 1 from 1 results

  • EFFICIENT
ECBPMi 24V-DC M12-8

Part no.: 10.03.01.00556

CobotPump (Mini) for electrical vacuum generation for collaborative robots

Industries: Packaging | Plastics | Electronics | Logistics | Metal

Voltage DC24 V - DC
Rated current0.3 (A)
Electrical connectionMale connect M12, 8 pol
Operating temperature0 ... 40 °C

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart