Schmalz

Oil-Lubricated Vacuum Pumps EVE-OG

Suction rate from 10 m³/h to 255 m³/h

Go directly to the products

Robust and low-maintenance oil-lubricated pump for constant vacuum generation

Multi-cell compressor principle guarantees vibration-free operation and low-pulsation, continuous output

Excellent heat dissipation thanks to permanently lubricated bearings and powerful cooling fan

Individually adjustable suction flow rate for optimized air consumption and a wide range of applications

Design
  • Oil-lubricated vacuum pump with integrated oil separator, three phase power supply, optionally available with additional filter and motor protection circuit
  • Multi vane rotary vacuum pump with constant, low pulsation output; very little vibration
  • Compact design with integrated cooling fan and permanently lubricated bearings
Technical Data
  • Suction rate up to 255 m³/h
  • Max. vacuum: 98 %
Performance Data
Metric
Imperial
02004006008001,000
EVE-OG 10 50 Hz10.008.006.003.901.850.00
EVE-OG 10 60 Hz12.009.707.004.802.100.00
02004006008001,000
EVE-OG 16 50 Hz16.0012.909.306.103.000.00
EVE-OG 16 60 Hz19.0015.2011.207.203.300.00
02004006008001,000
EVE-OG 25 50 Hz25.0020.0014.909.804.700.00
EVE-OG 25 60 Hz30.0023.5017.5011.505.500.00
02004006008001,000
EVE-OG 40 50 Hz40.0033.0024.5016.006.000.00
EVE-OG 40 60 Hz46.0037.0028.0018.508.500.00
02004006008001,000
EVE-OG 63 50 Hz63.0050.0036.5024.0011.000.00
EVE-OG 63 60 Hz75.0060.0045.0028.0013.500.00
02004006008001,000
EVE-OG 100 50 Hz100.0080.0059.0039.0018.500.00
EVE-OG 100 60 Hz120.0094.0070.0046.0021.000.00
02004006008001,000
EVE-OG 165 50 Hz175.00140.00100.0065.0030.000.00
EVE-OG 165 60 Hz195.00160.00120.0078.0035.000.00
02004006008001,000
EVE-OG 255 50 Hz258.00205.00150.00100.0048.000.00
EVE-OG 255 60 Hz305.00250.00180.00120.0051.000.00
0117.67235.33353470.67588.33
EVE-OG 10 50 Hz5.884.713.532.291.090.00
EVE-OG 10 60 Hz7.065.714.122.821.240.00
0117.67235.33353470.67588.33
EVE-OG 16 50 Hz9.417.595.473.591.770.00
EVE-OG 16 60 Hz11.188.946.594.241.940.00
0117.67235.33353470.67588.33
EVE-OG 25 50 Hz14.7111.778.775.772.770.00
EVE-OG 25 60 Hz17.6513.8310.306.773.240.00
0117.67235.33353470.67588.33
EVE-OG 40 50 Hz23.5319.4214.419.413.530.00
EVE-OG 40 60 Hz27.0621.7716.4710.885.000.00
0117.67235.33353470.67588.33
EVE-OG 63 50 Hz37.0729.4221.4714.126.470.00
EVE-OG 63 60 Hz44.1335.3026.4816.477.940.00
0117.67235.33353470.67588.33
EVE-OG 100 50 Hz58.8347.0734.7122.9510.880.00
EVE-OG 100 60 Hz70.6055.3041.1827.0612.360.00
0117.67235.33353470.67588.33
EVE-OG 165 50 Hz102.9682.3758.8338.2417.650.00
EVE-OG 165 60 Hz114.7394.1370.6045.8920.590.00
0117.67235.33353470.67588.33
EVE-OG 255 50 Hz151.79120.6188.2558.8328.240.00
EVE-OG 255 60 Hz179.44147.08105.9070.6030.010.00
Industries
  • Automotive
  • Food
  • Glass
  • Metal
  • Packaging
  • Plastics
  • Wind Energy
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Max. vacuum
Suction rate (50 Hz)
Rated power at 50 Hz
Suction rate (60 Hz)
Rated power at 60 Hz
Supply voltage
Product family
Industry sector

1 - 10 from 17 results

EVE-OG 10 AC3

Part no.: 10.03.02.00067

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz49 (dB(A))
Suction rate (50 Hz)10 (m³/h)
Rated power at 50 Hz0.37 (kW)
Voltage at 50 Hz230 / 400 V AC
Weight19 (kg)
EVE-OG 10 AC3 F

Part no.: 10.03.02.00082

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Suction rate (60 Hz)12 (m³/h)
Rated power at 60 Hz0.7 (kW)
Current typeThree phase A.C.
Sound pressure level at 50 Hz49 (dB(A))
withFilter
Suction rate (50 Hz)10 (m³/h)
Rated power at 50 Hz0.5 (kW)
Weight19 (kg)
EVE-OG 16 AC3

Part no.: 10.03.02.00047

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz44 (dB(A))
Suction rate (50 Hz)16 (m³/h)
Rated power at 50 Hz0.5 (kW)
Voltage at 50 Hz230 / 400 V AC
Weight19 (kg)
EVE-OG 16 AC3 F

Part no.: 10.03.02.00083

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz44 (dB(A))
withFilter
Suction rate (50 Hz)16 (m³/h)
Rated power at 50 Hz0.5 (kW)
Voltage at 50 Hz230 / 400 V AC
Weight19.6 (kg)
EVE-OG 25 AC3 IE3

Part no.: 10.03.02.00084

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Suction rate (60 Hz)30 (m³/h)
ApprovalIE3
Rated power at 60 Hz1.2 (kW)
Current typeThree phase A.C.
Sound pressure level at 50 Hz60 (dB(A))
Suction rate (50 Hz)25 (m³/h)
Rated power at 50 Hz1 (kW)
Voltage at 50 HzYY190-200/Y380-400V
Voltage at 60 HzYY200-230/Y400-460V
Weight40 (kg)
EVE-OG 25 AC3 F

Part no.: 10.03.02.00020

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typeThree phase A.C.
withFilter
Suction rate (50 Hz)25 (m³/h)
Rated power at 50 Hz0.75 (kW)
Weight34.5 (kg)
EVE-OG 40 AC3

Part no.: 10.03.02.00026

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz64 (dB(A))
Suction rate (50 Hz)40 (m³/h)
Rated power at 50 Hz1.1 (kW)
Voltage at 50 Hz230 / 400 ±10 %
Weight38 (kg)
EVE-OG 40 AC3 F

Part no.: 10.03.02.00031

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz64 (dB(A))
withFilter
Suction rate (50 Hz)40 (m³/h)
Rated power at 50 Hz1.1 (kW)
Voltage at 50 Hz200 - 240 V or 345 - 420 V
Weight38 (kg)
EVE-OG 63 AC3

Part no.: 10.03.02.00027

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz65 (dB(A))
Suction rate (50 Hz)63 (m³/h)
Rated power at 50 Hz1.5 (kW)
Voltage at 50 Hz230 / 400 ±10 %
Weight52 (kg)
EVE-OG 63 AC3 F

Part no.: 10.03.02.00032

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz65 (dB(A))
withFilter
Suction rate (50 Hz)63 (m³/h)
Rated power at 50 Hz1.5 (kW)
Voltage at 50 Hz200 - 240 V or 345 - 420 V
Weight52 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart