Schmalz

Bellows Suction Cups FSGA (1.5 Folds)

Suction area (Ø) from 2 mm to 78 mm

Go directly to the products

Wide range of diameters and materials for a wide variety of workpieces (temperature resistant, dissipative, leaving few marks and sustainable)

Soft, tapered sealing lip adapts optimally to curved surfaces or uneven surfaces

Effective damping of the workpieces during placement by 1.5 folds and support surfaces on the underside (from diameter 25 mm)

High stiffness of the upper fold provides stability under horizontal forces and high accelerations

Design
  • Robust and wear-resistant suction cup FSGA (3) with single sealing lip, consisting of suction cup FGA (2) with 1.5 folds and connection nipple (1)
  • All nipples are plugged in
  • Suction cups with a diameter of 25 mm or more with supports on the bottom
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 2 to 78 mm
  • Material: HT1, HT1-ESD, NBR, NBR-ESD, NK, SI, SI-CO, SI-MD, SI-HD, EPDM-ECO
  • Connection nipple plugged into elastomer part
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z
Labeling
Industry sector

1 - 10 from 194 results

FSGA 2 NBR-55 M3-AG

Part no.: 10.01.06.04521

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Universal

Size2
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 2 SI-55 M3-AG

Part no.: 10.01.06.04522

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size2
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 2 HT1-60 M3-AG

Part no.: 10.01.06.04523

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Glass | Plastics | Solar

Size2
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
  • NEW
FSGA 2 HT1-ESD-60 M3-AG

Part no.: 10.01.06.06243

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Glass | Electronics | Solar | Battery

Size2
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 2 NBR-ESD-55 M3-AG

Part no.: 10.01.06.04524

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Electronics

Size2
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
  • NEW
FSGA 2 EPDM-ECO-55 M3-AG

Part no.: 10.01.06.06126

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Battery | Wood

Size2
Suction cup materialEPDM-ECO
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 4 NBR-55 M3-AG

Part no.: 10.01.06.04143

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Universal

Size4
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 4 SI-55 M3-AG

Part no.: 10.01.06.04144

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Packaging | Pharmaceuticals | Food

Size4
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 4 HT1-60 M3-AG

Part no.: 10.01.06.04145

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Glass | Plastics | Solar

Size4
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
  • NEW
FSGA 4 HT1-ESD-60 M3-AG

Part no.: 10.01.06.06244

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Glass | Electronics | Solar | Battery

Size4
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart