Schmalz

Flat Suction Cups SGON

Suction area (LxW) from 4 x 2 mm to 90 x 30 mm
Go directly to the products

Flat suction cups in oval design for long workpieces (profiles, pipes) or flat workpieces with webs

Two-ear clamp prevents unintentional twisting during use (from size 24 x 8 mm)

High suction force with small dimensions

Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces

Design
  • Robust, wear-resistant suction cup SGON (3) with single sealing lip, consisting of suction cup SGO (2) and connection nipple (1)
  • Nipple plugged into cup
  • From size 24 x 8 mm, the suction cup is additionally secured with a two-ear clamp (anti-rotation device)
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Dimensions: 4 x 2 to 90 x 30 mm
  • Material: HT1, NBR, NBR-ESD, NBR-CO, SI, SI-HD
  • Additional anti-rotation device from size 24 x 8 mm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Dimension (LxW)
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 71 results

SGON 24x8 SI-HD-65 G1/8-AG

Part no.: 10.01.05.01052

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)24x8
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/8"-M
SGON 15x5 SI-HD-65 M5-IG

Part no.: 10.01.05.01047

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)15x5
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionM5-F
SGON 30x10 SI-HD-65 G1/8-IG

Part no.: 10.01.05.01053

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)30x10
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/8"-F
SGON 45x15 SI-HD-65 G1/4-IG

Part no.: 10.01.05.01055

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)45x15
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
SGON 75x25 SI-HD-65 G1/4-AG

Part no.: 10.01.05.01060

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)75x25
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
SGON 15x5 SI-HD-65 M5-AG

Part no.: 10.01.05.01048

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)15x5
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionM5-M
SGON 45x15 SI-HD-65 G1/4-AG

Part no.: 10.01.05.01056

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)45x15
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
SGON 24x8 SI-HD-65 G1/8-IG

Part no.: 10.01.05.01051

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)24x8
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/8"-F
SGON 30x10 SI-HD-65 G1/8-AG

Part no.: 10.01.05.01054

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)30x10
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/8"-M
SGON 75x25 SI-HD-65 G1/4-IG

Part no.: 10.01.05.01059

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)75x25
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart