Schmalz

Flat Suction Cups SUF

Suction area (Ø) from 1 mm to 100 mm

Go directly to the products

Versatile use thanks to extensive diameter and material selection (temperature resistant, dissipative, leaving few marks and sustainable)

Efficient and precise component handling due to excellent suction performance with high positioning accuracy

Suction cups with low intrinsic volume and optimized friction structure for fastest cycle times with high lateral force absorption

Design
  • Wear resistant and compact suction cup SUF (2) consisting of suction cup with friction structure (3) and connection element SC (1)
  • Uniform overall height within an SC group
  • Available as assembled suction cup with connection element SC with sealing element and hexagon socket (Ø 10 to Ø 100 mm)
Technical Data
  • Diameter: 1 to 100 mm
  • Material: NBR, NBR-ESD, SI, SI-CO, HT1, HT1-ESD, EPDM-ECO
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction cup material
Thread G1
Size
Number of folds
Height H
Spring stroke Z
Labeling
Industry sector
Product family

1 - 10 from 252 results

SUF 1 NBR-55 M3-AG

Part no.: 10.01.01.14197

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Product familySUF
SUF 1 NBR-ESD-55 M3-AG

Part no.: 10.01.01.14210

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySUF
SUF 1 SI-55 M3-AG

Part no.: 10.01.01.14202

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Product familySUF
SUF 1 SI-CO-55 M3-AG

Part no.: 10.01.01.14214

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 (Shore A)
Product familySUF
SUF 1 HT1-60 M3-AG

Part no.: 10.01.01.14206

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Product familySUF
SUF 1.5 NBR-ESD-55 M3-AG

Part no.: 10.01.01.14211

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1.5
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySUF
  • NEW
SUF 1 HT1-ESD-60 M3-AG

Part no.: 10.01.01.16223

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
Product familySUF
  • NEW
SUF 1 EPDM-ECO-55 M3-AG

Part no.: 10.01.01.15994

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialEPDM-ECO
Material hardness [Shore A]55 (Shore A)
Product familySUF
SUF 1.5 SI-55 M3-AG

Part no.: 10.01.01.14203

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1.5
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Product familySUF
SUF 1.5 SI-CO-55 M3-AG

Part no.: 10.01.01.14215

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1.5
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 (Shore A)
Product familySUF

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart