Schmalz

Bell-Shaped Suction Cups SAOXM (Oval)

Suction area (LxW) 60 x 20 mm to 100 x 40 mm

Go directly to the products

Very high suction cup stroke for optimum adaptation to the most varied workpiece contours

Special inner structure for maximum holding force at high accelerations, especially on oily sheets

Large, structured inner support prevents deep drawing even with thin sheets

Large-area, structured inner support prevents deep drawing even with thin sheets

Extremely wear-resistant material Elastodur, resistant to ozone and aggressive drawing oils

Design
  • Oval bell-shaped suction cup (2) with flexible sealing lip and optimum inner structure
  • Made of wear-proof material Elastodur of suction cup (ED-85) and friction disc (ED-65)
  • Insert (3) with friction disc for reinforcing the suction cup
  • Two-part, reusable connection element consisting of an upper part (1) and a lower part (4)
  • Upper part of the connector with anti-rotation guard
Technical Data
  • Dimensions: 60 x 20 to 100 x 40 mm
  • Material: ED
  • Connection element modular (assembled)
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Dimension (LxW)
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 21 results

SAOXM 60x20 ED-85 G1/4-IG

Part no.: 10.01.24.00013

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
Additional function suction cupFriction disc
SAOXM 80x30 ED-85 G1/4-IG

Part no.: 10.01.24.00014

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
Additional function suction cupFriction disc
SAOXM 100x40 ED-85 G1/4-IG

Part no.: 10.01.24.00015

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
Additional function suction cupFriction disc
SAOXM 60x20 ED-85 G3/8-IG

Part no.: 10.01.24.00017

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
Additional function suction cupFriction disc
SAOXM 80x30 ED-85 G3/8-IG

Part no.: 10.01.24.00018

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
Additional function suction cupFriction disc
SAOXM 100x40 ED-85 G3/8-IG

Part no.: 10.01.24.00019

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
Additional function suction cupFriction disc
SAOXM 60x20 ED-85 RA

Part no.: 10.01.24.00021

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionRA
Additional function suction cupFriction disc
SAOXM 80x30 ED-85 RA

Part no.: 10.01.24.00022

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionRA
Additional function suction cupFriction disc
SAOXM 100x40 ED-85 RA

Part no.: 10.01.24.00023

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionRA
Additional function suction cupFriction disc
SAOXM 60x20 ED-85 M10-AG

Part no.: 10.01.24.00025

High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces

Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
Nipple materialAluminum
ConnectionM10-AG
Additional function suction cupFriction disc

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart