Schmalz

Bellows Suction Cups SPB4f (4.5 Folds)

Suction area (Ø) from 30 mm to 50 mm

Go directly to the products

FDA compliant silicone SI allows direct food contact

Integrated bag stabilizer prevents even thin and soft films from being sucked in

Reinforced main body and folds for secure gripping under high lateral loads

Large nominal diameter enables high flow rates for short cycle times

Design
  • Bellows suction cup SPB4f with 4.5 folds (1) as well as soft, flexible sealing lip with segmented flow fins and integrated bag stabilizer
  • Very large shaft diameter for high volume flow rates
  • Specially reinforced suction bellows for additional stability
  • Mounting via connection element SC (3); alternatively direct attachment on 3/8”- or 1/2” pipe (4) on the machine side and mounting with a hose clamp
  • All connection elements SC with male thread are equipped with an integrated sealing ring
  • Optional clip-in filter as pre-filter (2)
Technical Data
  • Diameter: 30 to 50 mm
  • Material: SI
  • Modular connection nipple or push-in function
Industries
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 19 results

SPB4f 30 SI-55 G1/8-AG

Part no.: 10.01.06.03538

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-M
Number of folds4.5
SPB4f 30 SI-55 G1/4-AG

Part no.: 10.01.06.03539

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-M
Number of folds4.5
SPB4f 30 SI-55 G3/8-AG

Part no.: 10.01.06.03540

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-M
Number of folds4.5
SPB4f 30 SI-55 G1/8-IG

Part no.: 10.01.06.03541

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-F
Number of folds4.5
SPB4f 30 SI-55 G1/4-IG

Part no.: 10.01.06.03542

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-F
Number of folds4.5
SPB4f 30 SI-55 G3/8-IG

Part no.: 10.01.06.03543

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size30
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-F
Number of folds4.5
SPB4f 40 SI-55 G1/8-AG

Part no.: 10.01.06.03544

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-M
Number of folds4.5
SPB4f 40 SI-55 G1/4-AG

Part no.: 10.01.06.03545

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-M
Number of folds4.5
SPB4f 40 SI-55 G3/8-AG

Part no.: 10.01.06.03546

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-M
Number of folds4.5
SPB4f 40 SI-55 G1/8-IG

Part no.: 10.01.06.03547

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-F
Number of folds4.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart