- EFFICIENT
Technical Data
Technical Data
- Ready-to-connect handling sets for robots from the manufacturer Doosan
- Includes gripper, suitable flange and connection cable
Products
- EFFICIENT
ROB-SET ECBPMi DOOSAN10.03.01.00580
| Utilization design | Electrical vacuum generator ECBPMi |
| for | Doosan Robotics |
| contains | Suction cup |
| and | Screws |
| Degree of evacuation | 60 (%) |
ROB-SET FXCB DOOSAN O2010.01.43.00159
| with | |
| for | Doosan Robotics |
| Type | Serie M,A,H |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |
ROB-SET FXCB DOOSAN SPB210.01.43.00160
| with | |
| for | Doosan Robotics |
| Type | Serie M,A,H |
| Construction vacuum switch | PNP switching |
| Control valve | Normally open |
Area Gripping Systems FQE
- Integrated pneumatic vacuum generator or connection for external vacuum generation
- Sealing element: Sealing foam or suction cups
Lightweight Layer Grippers ZLW
- Layer gripper in lightweight construction
- Lift capacity up to 35 kg
- Max. dimensions (LxW): 850 x 650 mm
- Sealing element: sealing foam or suction cups
Modular Gripper System PXT
- Suitable flange plates for common robot types or universal flange
- Mounting profile with internal vacuum guide
- Compatible to all Schmalz components
- NEW
Sack Grippers PSSG-X
- Sack gripper with integrated vacuum generation
- Dimensions: 290 x 215 mm to 350 x 250 mm
- Material: NBR, SI
RMQC 50 DOOSAN DIO WS-M8-8 PNP MATCH10.08.09.00003
| Dmk | 50 (mm) |
| for | Doosan Robotics |
| Type | M-/H-/A- Series |
| Inputs / outputs | digital input / output |
| Additional function Plant equipment | Freedrive |
| Electrical connection | Elbow con M8, 8 pole |
| Construction vacuum switch | PNP switching |
| Version | Quick-change system MATCH |
Product Inquiry









