GR-E SGM-HPm 40 CP9.6 SET
Part no.: 10.01.17.00659
Gripping element for magn. grippers for adaptation to component contour and application process
Industries: Automotive | Metal
| Utilization design | Magnetic gripper SGM-HPm |
| Size | 40 |
| Function | Centering pin |
| Type | SET |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 3 mm |
| G1 | M3-M |
| H | 3 mm |
| H2 | 17.8 mm |
| H3 | 5.6 mm |
| L | 38 mm |
| X1 | 31 mm |
| Y1 | 10.6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Operating temperature | °C |
| Weight | 12.5 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

