Schmalz

Please try again later or contact your local contact person.

GR-E SGM-SV46 4BY

Part no.: 10.01.17.00740

Gripping element for magn. grippers for adaptation to component contour and application process

Industries: Automotive | Metal

Utilization designMagnetic gripper sensor preparation
Outside diameter D46 (mm)
Type4BY
Design Data
Attribute Value
D 46  mm
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart