Schmalz

Ordering information

Vacuum and pressure sensor VS is delivered as a ready-to-connect product (without connection cable). The product consists of:

  • Vacuum and pressure sensor of type VS - available as vacuum version, pressure version or combined version

 

Available accessories: connection cable, mounting bracket

Please try again later or contact your local contact person.

VS VP8 SA M8-4

Part no.: 10.06.02.00562

Vacuum/pressure sensor without display

Industries: Universal

Measuring range-1...8bar
Construction vacuum switchAnalog sensor
Electrical connectionMale connect M8, 4 pole
Product information
Design Data
Design image
Attribute Value
D 19.6  mm
G1 G1/8"-M
G2 M5-F
G3 M8x1-M
L 38  mm
L1 55  mm
LG1 8  mm
Technical Data
Attribute Value
Measured medium Non-aggressive gases; dry, oil-free air
Measuring range [bar] -1,0 ... 8,0 bar
Max. overpressure safety 12  bar
Repeatability ± 3% of full-scale value
Electrical connection Male connect M8, 4 pole
Connection G1/8"-M + M5-F
Voltage 15-30V DC
Current consumption 10  mA
Protection type IP IP 65
Temperature influence ± 3% of full-scale value
Operating temperature 0 ... 50 °C
Weight 12  g
Measuring range -14.5 ... 116.0 psi
Max. overpressure safety 174.04  psi
Inputs / outputs Analog: 0...10 V
Product family VS
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart