GP 2 SMP 15..30/SCP 20..30
Part no.: 10.02.02.00917
Compressed air distributor for use as a manifold and for building ejector blocks
| Pressure range (operating pressure) [bar] | bar |
| Number of connections | 2 |
| Length L | 78 (mm) |
| Width B | 38 (mm) |
| Height H | 49.5 (mm) |
| Internal diameter d | 7 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 38 mm |
| B2 | 7 mm |
| B3 | 16 mm |
| d | 7 mm |
| G1 | G1/2"-F |
| H | 49.5 mm |
| H2 | 8 mm |
| L | 78 mm |
| X1 | 62 mm |
| X2 | 62 mm |
| Y2 | 34 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 375 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


