Schmalz

Ordering information

The sack gripper PSSG, available in various sizes, is delivered as a component. It is possible to obtain a product that is ready-to-connect by ordering the connection element.

Back to product family
Please try again later or contact your local contact person.

PSSG M 405x305 SI-55 M6-IG 2P

Part no.: 10.01.54.00113

Gripper for the handling of paper, fabric and plastic bags

Industries: Food | Logistics | Packaging

ShapeExternal vacuum generation
Ls405 (mm)
Suction cup width Bs305 (mm)
Height H45 (mm)
Material hardness [Shore A]55 (Shore A)
Additional function suction cupNFC-TAG
Thread G4M6-F
Design Data
Design image
Attribute Value
b2 213  mm
Bmax(S) 315  mm
Bs 305  mm
d1 39.5  mm
G2 M5-F
G4 M6-F
G5 G1/8"-F
H 45  mm
H1 108  mm
L2 200  mm
l2 313  mm
Ls 405  mm
Lmax.(S) 415  mm
SW2 4  mm
X3 90  mm
X4 45  mm
Y3 152.5  mm
Y4 45  mm
Z (Stroke) 25  mm
NFC-TAG
Technical Data
Attribute Value
Dimension (LxW) 405x305
Shape M
Shape External vacuum generation
Material SI
Material hardness [Shore A] 55  Shore A
Lift capacity (horizontal) 50  kg
Weight 2.35  kg
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart