SCHL-AN 60.5-60x60x55 PSSG
Part no.: 10.01.54.00023
Hose connector - straight pre-assemb
Industries: Food | Logistics | Packaging
| Outside diameter D | 60.5 (mm) |
| Height H | 55 (mm) |
| Hole spacing Y1 | 45 (mm) |
| Hole spacing X1 | 45 (mm) |
| Utilization design | PSSG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| H | 55 mm |
| L | 60 mm |
| B | 60 mm |
| H1 | 84.5 mm |
| D | 60.5 mm |
| Y1 | 45 mm |
| X1 | 45 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
