STF G1-1/4-IG N
Part no.: 10.01.25.07008
Dust filter
Industries: Universal
| Height H | 116 (mm) |
| Outside diameter D | 136 (mm) |
| Measuring range [bar] | bar |
| Weight | 1 (kg) |
| Connection | G1-1/4"-F |
Design Data
Design Data
Part no.: 10.01.25.07008
Dust filter
Industries: Universal
| Height H | 116 (mm) |
| Outside diameter D | 136 (mm) |
| Measuring range [bar] | bar |
| Weight | 1 (kg) |
| Connection | G1-1/4"-F |