Schmalz

Please try again later or contact your local contact person.

  • NEW

FA-Xb SVK 442 3R18 O20

Part no.: 10.01.38.10028

Vacuum surface gripping system with integrated vacuum generation

Industries: Universal

Length L442 (mm)
Width B130 (mm)
FunctionBasic
Arrangement suction cells3 rows, 18 mm
Material typeFoam open, height 20 mm
Valve typeCheck valve
Suction force at -250 mbar550 (N)
Design Data
Design image
Attribute Value
B 130  mm
dn 12  mm
H 70  mm
H1 99  mm
H2 20  mm
L 442  mm
L2 402  mm
Y1 90  mm
Check valve
Technical Data
Attribute Value
Function Basic
Arrangement suction cells 3 rows, 18 mm
Sealing element Sealing Foam
Material type Foam open, height 20 mm
Number of suction cells 65
Size 1x66
Control valve Normally open
Optimal operating pressure 5  bar
Air consumption [l/min] 350  l/min
Suction rate (max.) 910  l/min
Suction force at -250 mbar 550  N
Degree of evacuation 71  %
Sound pressure level suction 75  dB(A)
Weight 2.4  kg
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

E-Plan Macro
Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart