Schmalz

Ordering information

Suction cup cover SU is delivered in the desired diameter.

Please try again later or contact your local contact person.

SU 50

Part no.: 10.01.01.12837

Cover for suction cup

Industries: Glass | Solar

Size50
Clamping range [mm]45.0 ... 60.0 mm
Temperature resistance80 (°C)
Product information
Design Data
Design image
Attribute Value
d 5  mm
D 57  mm
D2 30  mm
Technical Data
Attribute Value
Size 50
Clamping range [mm] 45.0 ... 60.0 mm
Weight 0.7  g
Product family SU
Note: In vertical applications with a suction plate or cup, the lateral force sinks by up to 70%. The vacuum generator must be able to provide 10% more suction power
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart