Schmalz

Ordering information

The suction cup SDC2 , available in various diameters, is supplied with the connection nipple assembled.

Please try again later or contact your local contact person.

SDC2 50 PU 30/60 G3/8-AG

Part no.: 10.01.06.05534

Bellows suction cup (round) for structured and rough workpiece surfaces

Industries: Logistics | Plastics | Universal | Wood

Size50
Suction cup materialPolyurethane PU
Material hardness [Shore A]30 (Shore A)
Material hardness60 (Shore A)
ConnectionG3/8-AG
Number of folds2.5
Product information
Design Data
Design image
Attribute Value
d2 21.9  mm
dn 8  mm
D1 42.5  mm
Dk 27.5  mm
Dmax(S) 52  mm
Ds 50  mm
G1 G3/8-AG
H 41.5  mm
H3 14.4  mm
LG1 10  mm
SW1 24  mm
Z (Stroke) 16  mm
Technical Data
Attribute Value
Size 50
Suction cup material Polyurethane PU
Material hardness [Shore A] 30  Shore A
Material hardness 60  Shore A
Connection G3/8-AG
Number of folds 2.5
Suction force (-600mbar) 22.6  N
Pull-off force 72  N
Volume 19.5  cm³
Workpiece radius min. (convex) 20  mm
Hose inner diameter (recom.) d 9  mm
Temperature resistance 55  °C
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart