SAOF 60x23 HT2-65 RA
Part no.: 10.01.05.00847
Flat suction cup (oval) for very dynamic handling
Industries: Automotive | Metal
| Dimension (LxW) | 60 x 23 |
| Suction cup material | High temperature material HT2 |
| Material hardness [Shore A] | 65 (Shore A) |
| Nipple material | Aluminum |
| Connection | RA |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Bmax(S) | 25 mm |
| Bs | 21.6 mm |
| dn | 4 mm |
| H | 21 mm |
| L4 | 32 mm |
| Lmax.(S) | 64 mm |
| Ls | 60.6 mm |
| Z (Stroke) | 3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 57 N |
| Lateral force | 37 N |
| Volume | 3.89 cm³ |
| Workpiece radius min. (convex) | 20 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Dimension (LxW) | 60 x 23 |
| Connection | Rectangular adapter |
| Number of folds | 0 |
| Suction cup material | High temperature material HT2 |
| Material hardness [Shore A] | 65 Shore A |
| Temperature resistance | 200 °C |
| Weight | 33.5 g |
| Product family | SAOF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
