SGPN 20 NK-40 G1/8-AG
Part no.: 10.01.01.10316
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Industries: Packaging
| Size | 20 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 40 (Shore A) |
| Nipple material | Aluminum |
| Product family | SGPN |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 3.5 mm |
| Dmax(S) | 22 mm |
| Ds | 20 mm |
| G1 | G1/8"-M |
| H | 16.4 mm |
| LG1 | 7.5 mm |
| SW1 | 14 mm |
| Z (Stroke) | 1.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 8.5 N |
| Volume | 0.6 cm³ |
| Hose inner diameter (recom.) d | 2 mm |
| Size | 20 |
| Number of folds | 0 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 40 Shore A |
| Weight | 4.9 g |
| Product family | SGPN |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


