Schmalz

  • NEW

Forward Bend Exoskeletons NEXO Pro

Ergonomic Support for Lifting Tasks

The forward bend exoskeleton NEXO Pro provides targeted relief for the lower back during lifting tasks. This allows various tasks to be performed efficiently and in a health protective manner.

REQUEST A PERSONAL CONSULTATION NOW!
High usability

Intuitive, tool-free adjustments ensure maximum comfort: all straps and controls are easily accessible and can be adjusted independently. Our exoskeleton can be put on in just a few seconds and is ready to use immediately

Ergonomic support

The system provides support during physically demanding activities and reduces strain on the back by up to 30 % without further compressing the spine

Customizable

Strength and activation timing can be flexibly adapted to a wide range of applications. Two sizes are also available

Washable, breathable textile elements

Removable textile elements enable hygienic reuse, save costs, and promote sustainability

Discover more. Make better decisions.

Dive in even deeper and explore comprehensive information, inspiring application examples, and helpful answers to the most important questions. Gain a complete picture and greater confidence in your decision.

Find out more
Design
  • Ergonomically designed vest (1) with various adjustment options for a comfortable fit
  • Frame (2) with integrated support elements
  • Individually adjustable lap belt (3)
  • Control unit (4) for activating and adjusting assistance
  • Padded leg brace (5) to provide support
Ordering information

Ordering information

The exoskeletons are available in two sizes: size T3 for heights up to 185 cm, and size T4 is from size 180 cm and above

Technical Data
  • Passive exoskeleton with a stable structure
  • Supports the lower back muscles
  • Up to 30% less strain on the back
  • Approx. 5 kg weight
Industries
  • •Aerospace
  • •Automotive
  • •Battery
  • •Chemicals
  • •Composite Fiber
  • •Defense
  • •Electronics
  • •Glass
  • •Logistics
  • •Metal
  • •Packaging
  • •Plastics
  • •Solar
  • •Universal
  • •Wood

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.

Filter results

Clothing size
Exoskeleton version
Exoskeleton model
Height (min.)
Height (max.)
Labeling
Industry sector

1 - 2 from 2 results

  • NEW
EXO NEXO Pro T4

Part no.: 18.06.02.00688

Body-worn assistance system to support the muscles during strenuous activities

Industries: Automotive | Battery | Chemicals | Electronics | Composite Fiber | Glass | Wood | Plastics | Logistics | Aerospace | Metal | Defense | Solar | Universal | Packaging

Exoskeleton modelNEXO
Exoskeleton versionPro
Clothing sizeT4
  • NEW
EXO NEXO Pro T3

Part no.: 18.06.02.00544

Body-worn assistance system to support the muscles during strenuous activities

Industries: Automotive | Battery | Chemicals | Electronics | Composite Fiber | Glass | Wood | Plastics | Logistics | Aerospace | Metal | Defense | Solar | Universal | Packaging

Exoskeleton modelNEXO
Exoskeleton versionPro
Clothing sizeT3
REQUEST A PERSONAL CONSULTATION NOW!

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart