- NEW
EXO NEXO Pro T4
Part no.: 18.06.02.00688
Body-worn assistance system to support the muscles during strenuous activities
Industries: Logistics | Metal | Wood
Design Data
Design Data
| Attribute | Value |
|---|---|
| Height (max.) | 200 cm |
| Height (min.) | 170 cm |
| L | 800 mm |
| B | 500 mm |
| H | 270 mm |

