Schmalz

Vacuum Operation Center VOC

Suction capacities of 40, 63 and 100 m³/h

Go directly to the products

Uninterrupted processing even with large parts, as liquids are automatically returned to the machine circuit

Vacuum and level monitoring guarantees maximum process control and transparency

Monitoring and operation via the machine panel possible, as sensor/control signals can be integrated

Design
  • Signal lamps and audible alarm sounds (1) and vacuum gauge (2) for vacuum level in reservoir
  • Vacuum and liquid reservoir (3)
  • Interface for automatic liquid recirculation (4)
  • Water separator (5) for separation of remaining liquid
  • Vacuum switch (6) with digital or analog output for the control; control panel (7) of self-sufficient execution
Technical Data
  • Central vacuum generation and monitoring
  • Suction capacities of 40, 63, 100 m³/h
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 4 from 4 results

VOC-AD-S-100

Part no.: 10.01.27.01881

Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring

Length L940 (mm)
Width B1000 (mm)
Height H2200 (mm)
Suction rate (max.)100 (m³/h)
Reservoir volume60 (l)
Functionautomatic drain
Rated power at 50 Hz2.7 (kW)
Voltage at 50 Hz330 - 400 V - three phase A.C.
VOC-AD-S-63-A

Part no.: 10.01.27.01829

Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring

Length L940 (mm)
Width B1000 (mm)
Height H2200 (mm)
Suction rate (max.)63 (m³/h)
Reservoir volume60 (l)
Functionautomatic drain
Voltage at 50 Hz330 - 400 V - three phase A.C.
VOC-AD-S-63

Part no.: 10.01.27.01882

Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring

Length L940 (mm)
Width B1000 (mm)
Height H2200 (mm)
Suction rate (max.)63 (m³/h)
Reservoir volume60 (l)
Functionautomatic drain
Voltage at 50 Hz330 - 400 V - three phase A.C.
VOC-AD-S-100-A

Part no.: 10.01.27.01764

Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring

Length L940 (mm)
Width B1000 (mm)
Height H2200 (mm)
Suction rate (max.)100 (m³/h)
Reservoir volume60 (l)
Functionautomatic drain
Rated power at 50 Hz2.7 (kW)
Voltage at 50 Hz330 - 400 V - three phase A.C.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart