SC-A 045-AR G3/8-IG L
Part no.: 10.01.06.03132
Schmalz-Connector upper part
Connection type | 045-AR |
Thread G1 | G3/8"-F |
Length L | 17.2 (mm) |
Shape | Self Locking |
Design Data
Design Data

Attribute | Value |
---|---|
dn | 6.9 mm |
D2 | 10.5 mm |
G1 | G3/8"-F |
L | 17.2 mm |
L2 | 11 mm |
LG1 | 12 mm |
SW1 | 22 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Connection type | 045-AR |
Material | Aluminum |
Shape | Self Locking |
Weight | 13.5 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation