Modular Crane Gantries KBG-G
- Maximum dimensions (LxWxH): approx. 30 x 8.5 x 5.5 m
- Maximum load capacity: approx. 500 kg (workpiece weight and weight of lifting device)
- Material: galvanized steel
- Profile cross-section: 140 x 140 x 4 mm
Show category
SRA overhead cranes are attached to the KBG crane gantry from Schmalz if they cannot be mounted on the hall ceiling for structural reasons. The KBG is a modular system consisting of twelve components. Assembly is extremely simple: All connecting parts are attached to the profile using the same screw set. In addition, only one profile size is used for the entire KBG crane gantry. A KBG crane gantry consists of at least two gates and can be extended by any number of gates in length.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.