Vacuum Units
Vacuum units are complete solutions with ejector, monitoring and control. The vacuum unit is used as a purely pneumatic vacuum supply with internal control. The vacuum unit turns off automatically due to the pneumatic control when the set vacuum value is reached while picking up a workpiece.
Advantages of vacuum units
- Universal applications
- High suction rate
- Minimum compressed air consumption
Typical areas of application
- “Stand-alone solution”, for example, for clamping and handling tasks