FSTE G1/2-AG 90
Part no.: 10.01.02.00576
Spring plunger with damping and height compensation
Industries: Universal
| Suction cup connection | G1/2"-M |
| Product family | FSTE |
| Spring stroke Z | 90 (mm) |
| Tightening torque (max) | 50 (Nm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | G3/8"-F |
| G2 | G1/2"-M |
| G3 | M30x1.5-M |
| H | 188.5 mm |
| H2 | 125.5 mm |
| LG1 | 13 mm |
| LG2 | 10.5 mm |
| LG3 | 55 mm |
| SW1 | 36 mm |
| SW2 | 24 mm |
| SW3 | 24 mm |
| Z (Stroke) | 90 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Spring rate | 1.07 N/mm |
| Spring pretension | 24.38 N |
| Spring force center | 75.3 N |
| Vertical load | 4'900 N |
| Horizontal load | 730 N |
| Tightening torque (max) | 50 Nm |
| Weight | 544 g |
| Operating temperature | 0 ... 80 °C |
| Product family | FSTE |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






















