- EFFICIENT
SB 375 390 5.5 IE3-TYP3
Part no.: 10.04.01.00195
Vacuum Blower for high suction rate
Industries: Universal
| Suction rate (50 Hz) | 375 (m³/h) |
| Suction rate (60 Hz) | 435 (m³/h) |
| Vacuum (50 Hz) | 390 (mbar) |
| Vacuum (60 Hz) | 340 (mbar) |
| Rated power at 50 Hz | 5.5 (kW) |
| Rated power at 60 Hz | 6.6 (kW) |
| Voltage at 50 Hz | D200 V / Y350 V ±10 % |
| Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
| Voltage 60 Hz | S069 |
| Version | IE3:JPN/KOR/BRA |
| Weight | 89 (kg) |
| Color | RAL 7035 Light grey |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 496 mm |
| B1 | 545 mm |
| D2 | 76 mm |
| G1 | G4"-F |
| G5 | M8-F |
| H | 596 mm |
| L | 583 mm |
| L1 | 817 mm |
| X1 | 350 mm |
| Y1 | 400 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 375 m³/h |
| Suction rate (50 Hz) | 6'249.9 l/min |
| Suction rate (60 Hz) | 435 m³/h |
| Vacuum (50 Hz) | 390 mbar |
| Vacuum (60 Hz) | 340 mbar |
| Protection type IP | IP 55 |
| Rated power at 50 Hz | 5.5 kW |
| Rated power at 60 Hz | 6.6 kW |
| Voltage at 50 Hz | D200 V / Y350 V ±10 % |
| Voltage at 60 Hz | D220 V / Y380 - 400 V ±10 % |
| Sound pressure level at 50 Hz | 68 dB(A) |
| Sound pressure level at 60 Hz | 69 dB(A) |
| Weight | 89 kg |
| Version design | IE3-TYP3 |
| Version | IE3:JPN/KOR/BRA |
| Product family | SB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



