Schmalz

Ordering information

The floating suction cup SBS-ESD is delivered assembled. The product consists of:

  • Floating suction cup type SBS - available in various diameters
  • Elastomer buffer made of NBR-ESD material
  • Optional product addition: central support (SBS-40 and SBS-60)

Spare parts available: elastomer buffer, friction ring

Please try again later or contact your local contact person.

SBS 10 SF M5-IG NBR-ESD/AL

Part no.: 10.01.01.14668

Floating suction cup for handling sensitive workpieces

Industries: Electronics

Diameter10 (mm)
ShapeStandard flow
Compressed air connectionM5-F
MaterialNBR-ESD/AL
Product information
Design Data
Design image
Attribute Value
D 10  mm
G1 M5-F
G2 G1/8"-M
H 17  mm
H1 17.4  mm
LG1 5  mm
SW1 14  mm
SW3 9  mm
Technical Data
Attribute Value
Holding force 1.4  N
Air consumption 5.1  m³/h
Air consumption [l/min] 85  l/min
Pressure range (operating pressure) [bar] 1.0 ... 6.0 bar
Weight 7.5  g
Product family SBS-ESD
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart