- NEW
FA-Mb SVK 1234 3R54 SPB2-40P
Part no.: 10.01.38.10080
Vacuum area gripping system for external vacuum generation
Industries: Universal
| Length L | 1234 (mm) |
| Width B | 130 (mm) |
| Function | Basic |
| Arrangement suction cells | 3 rows, 54 mm |
| Suction cup type | Bellows suction cups SPB2 |
| Diameter Ds | 40 (mm) |
| Shape | Push In |
| Valve type | Check valve |
| Suction force at -250 mbar | 720 (N) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| D | 60 mm |
| dn | 12 mm |
| H | 105 mm |
| H1 | 152 mm |
| H2 | 55 mm |
| L | 1'234 mm |
| L2 | 402 mm |
| L3 | 134.3 mm |
| Y1 | 90 mm |
| Suction cup type | Bellows suction cups SPB2 |
| Ds | 40 mm |
| Check valve |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Function | Basic |
| Arrangement suction cells | 3 rows, 54 mm |
| Sealing element | Suction Cups |
| Shape | Push In |
| Number of suction cells | 66 |
| Control valve | Normally open |
| Optimal operating pressure | 5 bar |
| Suction force at -250 mbar | 720 N |
| Weight | 7 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation











