SA-NIP N014 G1/4-IG DN600
Part no.: 10.01.06.00181
Suction cup connection nipple
| Thread G1 | G1/4"-F |
| Fitting length | 15 (mm) |
| Material | Aluminum |
| Outside diameter D | 16.5 (mm) |
| Nominal size | 600 |
| 6 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6 mm |
| D | 16.5 mm |
| D2 | 12.5 mm |
| G1 | G1/4"-F |
| L | 15 mm |
| L1 | 29.5 mm |
| L2 | 11.5 mm |
| L3 | 3 mm |
| LG1 | 12 mm |
| SW1 | 17 mm |
| SW2 | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | N 014 |
| Material | Aluminum |
| Weight | 10.4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
