SAB 80 HT2-65 G1/4-AG
Part no.: 10.01.06.03357
Bellows suction cup (round) for handling hot workpieces
Industries: Automotive | Metal
| Size | 80 |
| Suction cup material | High temperature material HT2 |
| Material hardness [Shore A] | 65 (Shore A) |
| Temperature resistance | 200 (°C) |
| Nipple material | Aluminum |
| Connection | G1/4-AG |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6 mm |
| D1 | 65 mm |
| Dmax(S) | 88 mm |
| Ds | 81.2 mm |
| G1 | G1/4"-M |
| H | 49.8 mm |
| LG1 | 10 mm |
| SW1 | 22 mm |
| Z (Stroke) | 22 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 135 N |
| Pull-off force | 238 N |
| Lateral force | 217 N |
| Volume | 67.6 cm³ |
| Workpiece radius min. (convex) | 40 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Size | 80 |
| Connection | G1/4"-M |
| Suction cup material | High temperature material HT2 |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 94.5 g |
| Number of folds | 1.5 |
| Product family | SAB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
