KVZ 50 2/2
Part no.: 10.05.08.00009
Two-way ball valve for manual switching of vacuum and compressed air
Industries: Universal
| Nominal size | 50 (mm) |
| Function valve | 2/2 multiway valve |
| Thread G1 | G2"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 15.00 bar |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D1 | 86 mm |
| G1 | G2"-F |
| H | 151 mm |
| L | 106 mm |
| L2 | 155 mm |
| LG1 | 19.5 mm |
| SW1 | 66 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 50 mm |
| Nominal flow rate | 310 m³/h |
| Nominal flow rate | 5'166.7 l/min |
| Weight | 1.47 kg |
| Product family | KVZ |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
