- NEW
ZUB GRIPSTER UNIVERSAL ADAPTER
Part no.: 13.05.01.00153
Accessories
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 194 mm |
| B | 102 mm |
| H | 47.6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0.39 kg |
Coming soon and already available for pre-order now
The suction lifter Gripster max will be available from summer 2026. Pre-order your suction lifter Gripster max now.

