- NEW
GRIPSTER MAX 309 173
Part no.: 13.05.01.00033
Hand-held, battery-operated lifting device for handling absorbent workpieces
| Version design | MAX |
| Version | Pump |
| Length L | 309 (mm) |
| Width B | 173 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 309 mm |
| B | 173 mm |
| H | 122 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Version design | MAX |
| Version | Pump |
| Weight | 1’624 g |
Coming soon and already available for pre-order now
The suction lifter Gripster max will be available from summer 2026. Pre-order your suction lifter Gripster max now.











