O-RING 19x3.2 NBR-70
Part no.: 10.07.08.00123
O-ring
Material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 (Shore A) |
Internal diameter d | 19 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
d | 19 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Material | Nitrile rubber NBR |
Material hardness [Shore A] | 70 Shore A |
Documentation
Documentation