- EFFICIENT
SB 1240 260 13.2 IE3-TYP2
Part no.: 10.04.01.00187
Vacuum Blower for high suction rate
Industries: Universal
| Suction rate (60 Hz) | 1240 (m³/h) |
| Vacuum (60 Hz) | 260 (mbar) |
| Rated power at 60 Hz | 13.2 (kW) |
| Voltage at 60 Hz | 230 / 460 V - three phase A.C. |
| Voltage 60 Hz | 230/460AC3 |
| Version | IE3:US/CAN |
| Approval | UL/CSA |
| Approval | UL/CSA |
| Weight | 125 (kg) |
| Color | RAL 7035 Light grey |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 626 mm |
| D2 | 100 mm |
| G1 | G4"-F |
| G5 | M8-F |
| H | 611 mm |
| L | 663 mm |
| L1 | 1 039 mm |
| X1 | 350 mm |
| Y1 | 400 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (60 Hz) | 1 240 m³/h |
| Vacuum (60 Hz) | 260 mbar |
| Protection type IP | IP 55 |
| Rated power at 60 Hz | 13,2 kW |
| Voltage at 60 Hz | 230 / 460 V - three phase A.C. |
| Sound pressure level at 50 Hz | 77 dB(A) |
| Sound pressure level at 60 Hz | 79 dB(A) |
| Weight | 125 kg |
| Version design | IE3-TYP2 |
| Approval | UL/CSA |
| Version | IE3:US/CAN |
| Product family | SB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



